Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Coding:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Industrial communication
Transfer parameters:
Data transmission rate max.:
Industrial communication | Ethernet functionality
duplex:
Installation
Connection cross section min.:
Connection cross section max.:
Installation | Connection
Tightening torque:
Device protection | Electrical
Additional condition protection degree:
Mechanical data | Material data
Coating locking:
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Move
M12 male 0° D-cod. screw terminal M12 male 0° D-cod. screw terminal
4-pol., max. 0,75mm², 6 - 8mm, shielded
Weight: 0.042 kg
Art.No.: 7000-14591-0000000

US Call for Availability
EU Call for Availability
Move
M12 male 0° D-cod. IDC M12 male 0° D-cod. IDC
4-pol., 0,14 - 0,34mm², 4,5 - 8,8mm, shielded
Weight: 0.054 kg
Art.No.: 7000-14521-0000000

US Available
EU Available
M12
M12
D
D
IP67
IP65, IP67
250 V
50 V
250 V
50 V
4 A
4 A
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
100 MBit/s
100 MBit/s
Full duplex
Full duplex
-
0,14 mm²
0,75 mm²
0,34 mm²
-
0,6 Nm
inserted, screwed
inserted, screwed
Nickeled
Nickeled
Zinc die-casting
Zinc die-casting
-
inserted, screwed, Shaking protection
6 mm
4,5 mm
8 mm
8,8 mm
-40 °C
-40 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
-
27260702
27440104
27440102
27440104
27440102
27440102
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
1
1
4048879536639
4048879197489
85366990
85366990
-
* Shipping and Local Tax charges may apply