Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current AC (3-phase):
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
External back-up fuse per phase max.:
Phase number input:
Efficiency:
Electrical data | Output
Selectable switch-off mode:
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Output current (UL):
Duration Power Boost min.:
Mains failure bridging min.:
Power Boost:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
EMC:
Low Voltage Directive:
Approvals
SEMI F47:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Move
MCS POWER SUPPLY 3-PHASE, MCS POWER SUPPLY 3-PHASE,
IN: 360-550VAC OUT: 24-28V/20ADC
Weight: 3.1 kg
Art.No.: 85072

US Call for Availability
EU Call for Availability
Move
Emparro Power Supply 3-PHASE Emparro Power Supply 3-PHASE
IN: 360 - 500VAC OUT: 24-28V/20ADC
Weight: 1.256 kg
Art.No.: 85692

US Available
EU Available
5
3
2
3
yes
yes
yes
yes
SELV
SELV
50 ... 60 Hz
50 ... 60 Hz
-
6,3 A
-
Inertia
-
360 V
-
500 V
360 V
324 V
550 V
572 V
-
450 V
-
745 V
1,2 A
-
-
1,3 A
-
1 A
20 A
13 A @ 500 V
3 A
-
3
3
90 %
94,8 % @ 3× 400 V AC, 94,5 % @ 3× 480 V AC
front sided plug link (automatic re-start or definite shut-off)
-
24 V
24 V
24 V
24 V
28 V
28 V
yes
yes
20 A
24 A
24 A
-
-
5 s
12 ms @ 400 V AC
40 ms @ 3× 500 V AC
-
150 %
20 mV
20 mV
100 mV
90 mV
-
IP20
yes
yes
yes
yes
screwed
geschnappt
-
Mounting rail TH35, (EN 60715)
209 mm
143 mm
84 mm
65 mm
247 mm
167 mm
0 °C
-40 °C
60 °C
70 °C
-
45 °C
-25 °C
-40 °C
85 °C
85 °C
5 %
5 %
95 % no condensation
95 % no condensation
-
-
-
-
-
-
-
compliant
-
Alarm
-
Input
-
Input / Output
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
green
green
4
2
PE
13
L 1
14
L 2
-
L 3
-
Spring clamp terminals FK
Spring clamp terminals FK
terminal
terminal
female
female
green
green
4
4
-
PE
-
L 1
+
L 2
+
L 3
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
4
-
-
-
-
-
+
-
+
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
27040701
27040701
27040701
27040701
EC002540
EC002540
85044083
85044095
1
1
4048879282475
4048879538633
-
-
-
* Shipping and Local Tax charges may apply