Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage 1 AC:
Input voltage 2 AC:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current at input voltage 1:
Inrush current at input voltage 2:
Short-circuit current at input voltage 1:
Short-circuit current at input voltage 2:
Electrical data | Output
Output voltage AC:
Output voltage adjustable:
Power rating AC max.:
Device protection | Electrical
Insulation test voltage input - output:
Mechanical data | Mounting data
Suitable for mounting type:
Mounting dimension a:
Mounting dimension b:
Mounting dimension c:
Height:
Width:
Depth:
Diameter bore:
Length bore:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 1
Connection:
Family construction form:
Gender:
No. of poles:
PIN 2:
PIN 3:
Connection type 2
Connection:
Family construction form:
Gender:
No. of poles:
PIN 2:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 400VA IN: 230/400VAC OUT: 230VAC
Weight: 5.1 kg
Art.No.: 86307

US Call for Availability
EU Call for Availability
Move
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 400VA IN: 230/400VAC OUT: 230VAC
Weight: 5.1 kg
Art.No.: 6686307

US Call for Availability
EU Call for Availability
50 ... 60 Hz
50 ... 60 Hz
230 V
230 V
400 V
400 V
1,95 A
1,95 A
1,1 A
1,1 A
52,3 A
52,3 A
30,2 A
30,2 A
43 A
43 A
24,9 A
24,9 A
230 V
230 V
no
no
400 VA
400 VA
4 kV
4 kV
Schlüssellochaufhängung
Schlüssellochaufhängung
86,5 mm
86,5 mm
90 mm
90 mm
5,8 mm
5,8 mm
104 mm
104,2 mm
120 mm
120 mm
123 mm
123 mm
5,8 mm
5,8 mm
10 mm
10 mm
-20 °C
-20 °C
40 °C
40 °C
-40 °C
-40 °C
80 °C
80 °C
EN 61558-1, EN 61558-2-4, EN 62041 category 0
EN 61558-1, EN 61558-2-4, EN 62041 category 0
-
Input
-
Output
-
Screw terminals SK
-
terminal
-
female
-
3
-
230 V
-
400 V
-
Screw terminals SK
-
terminal
-
female
-
2
-
230 V
-
Screw terminals SK
-
terminal
-
female
-
metallic
-
1
-
PE
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
EC002486
EC002486
1
1
85043180
85043180
4048879078665
4048879066235
-
* Shipping and Local Tax charges may apply