Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 1 products

Article
Technical Data
Electrical data
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
External back-up fuse per phase max.:
Efficiency:
Electrical data | Output
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
EMC:
Low Voltage Directive:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
MCS-B POWER SUPPLY 1-PHASE, MCS-B POWER SUPPLY 1-PHASE,
IN: 90-265VAC OUT: 12-15V/2,5ADC
Weight: 0.22 kg
Art.No.: 85373

US Call for Availability
EU Available
2
no
yes
SELV
50 ... 60 Hz
115 V
230 V
95 V
265 V
110 V
300 V
0,56 A
0,31 A
20 A
10 A
82 %
12 V
12 V
15 V
yes
2,5 A
50 mV
120 mV
yes
yes
geschnappt
Mounting rail TH35, (EN 60715)
76 mm
38 mm
87,5 mm
0 °C
50 °C
40 °C
-20 °C
85 °C
5 %
95 % no condensation
-
-
-
Spring clamp terminals FK
terminal
female
green
2
-
+
Spring clamp terminals FK
terminal
female
green
3
PE
N
L
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
EC002540
1
4048879079914
85044095
* Shipping and Local Tax charges may apply