Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 1 products

Article
Technical Data
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
Efficiency:
Electrical data | Output
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Duration Power Boost min.:
Mains failure bridging min.:
Power Boost:
Ripple effective max.:
Spikes (s-s) max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Overload protection output:
Short-circuit protection output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Conformity
Product standard:
UKCA:
EMC:
Low Voltage Directive:
Approvals
SEMI F47:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Move
EMPARRO POWER SUPPLY 1-PHASE, EMPARRO POWER SUPPLY 1-PHASE,
IN: 100-240VAC OUT: 12-15VDC/10A
Weight: 0.66 kg
Art.No.: 85434

US Call for Availability
EU Call for Availability
5
2
yes
yes
SELV
50 ... 60 Hz
6,3 A
Inertia
100 V
230 V
85 V
265 V
90 V
250 V
1,2 A
0,6 A
10 A @ 230 V
91,4 % @ 110 V AC, 93,2 % @ 230 V AC
12 V
12 V
15 V
yes
10 A
4 s
30 ms @ 100 V AC
150 %
50 mV
200 mV
IP20
yes
yes
geschnappt
Mounting rail TH35, (EN 60715)
123 mm
50 mm
138 mm
-40 °C
60 °C
-40 °C
80 °C
5 %
95 % no condensation
-
-
-
-
compliant
Alarm
Input
Output
Spring clamp terminals FK
terminal
female
green
2
13
14
Spring clamp terminals FK
terminal
female
green
3
PE
N
L
Spring clamp terminals FK
terminal
female
green
4
-
-
+
+
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
EC002540
1
4048879402651
85044095
* Shipping and Local Tax charges may apply