|
|
|
|
|
|
|
|
24 V
|
24 V
|
18 V
|
18 V
|
30 V
|
30 V
|
40 mA
|
40 mA
|
|
|
10 kΩ
|
10 kΩ
|
0 ... 10 V (44 ... 55 %) PWM
|
0 ... 10 V (44 ... 55 %) PWM
|
safe OFF: max. 1 V, safe ON: min. 5 V (LED yellow)
|
safe OFF: max. 1 V, safe ON: min. 5 V (LED yellow)
|
0.8 ... 8.8 V (0 ... 100 %) PWM
|
0.8 ... 8.8 V (0 ... 100 %) PWM
|
safe OFF: max. 1 V, safe ON: min. 5 V (LED yellow)
|
safe OFF: max. 1 V, safe ON: min. 5 V (LED green)
|
|
|
24 V
|
24 V
|
no
|
no
|
1,5 A
|
1,5 A
|
800 Hz
|
800 Hz
|
|
|
-
|
30 V AC/DC max. 0.1 A
|
-
|
yes
|
green
|
green
|
|
|
IP20
|
IP20
|
yes
|
yes
|
yes
|
yes
|
|
|
geschnappt
|
geschnappt
|
mounting rail, (EN 60715)
|
mounting rail, (EN 60715)
|
75 mm
|
75 mm
|
22,5 mm
|
22,5 mm
|
102 mm
|
102 mm
|
|
|
-25 °C
|
-25 °C
|
50 °C
|
50 °C
|
-40 °C
|
-40 °C
|
80 °C
|
80 °C
|
|
|
|
|
X2
|
X2
|
X2
|
X2
|
X3
|
X3
|
X4
|
X4
|
|
|
Spring clamp terminals FK
|
Spring clamp terminals FK
|
terminal
|
terminal
|
female
|
female
|
3
|
3
|
n.c.
|
Reset
|
n.c.
|
13
|
n.c.
|
14
|
|
|
Spring clamp terminals FK
|
Spring clamp terminals FK
|
terminal
|
terminal
|
female
|
female
|
3
|
3
|
10 VM
|
AIM
|
10 VE
|
AID
|
0 V
|
0 V
|
|
|
Spring clamp terminals FK
|
Spring clamp terminals FK
|
terminal
|
terminal
|
female
|
female
|
4
|
4
|
Out 2
|
Out 2
|
Out 2
|
Out 2
|
Out 1
|
Out 1
|
Out 1
|
Out 1
|
|
|
Spring clamp terminals FK
|
Spring clamp terminals FK
|
terminal
|
terminal
|
female
|
female
|
4
|
4
|
INM
|
DIM
|
INE
|
DID
|
0 V
|
0 V
|
24 V DC
|
24 V DC
|
|
|
27210990
|
27210990
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
27379090
|
EC001504
|
EC001504
|
|
|
1
|
1
|
85437090
|
85437090
|
4048879025058
|
4048879308496
|
|
|
|
|
|
|
|
|