Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage AC min.:
Input voltage AC max.:
Input voltage OFF AC min.:
Input voltage OFF AC max.:
Current input AC:
Electrical data | Output
Switch off delay max.:
Switch on delay max.:
Quiescent current OFF max.:
Switching frequency inductive max.:
Switching frequency ohmic max.:
Voltage switching DC min.:
Switching voltage DC max.:
Switching current min.:
Switching current max.:
Voltage drop DC max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Rated surge voltage:
Device protection | Media
Flame resistance:
Mechanical data | Material data
Color housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MIRO TR 90-250VAC FK OPTO-COUPLER MODULE MIRO TR 90-250VAC FK OPTO-COUPLER MODULE
IN: 250 VAC - OUT: 48 VDC / 2 A
Weight: 0.026 kg
Art.No.: 6652508

US Call for Availability
EU Call for Availability
Move
MIRO TR 90-250VAC SK OPTO-COUPLER MODULE MIRO TR 90-250VAC SK OPTO-COUPLER MODULE
IN: 250 VAC - OUT: 48 VDC / 2 A
Weight: 0.026 kg
Art.No.: 52508

US Call for Availability
EU Call for Availability
90 V
90 V
250 V
250 V
0 V
0 V
30 V
30 V
15 mA
15 mA
10 ms
10 ms
3 ms
3 ms
0,3 mA
0,3 mA
1 Hz
1 Hz
10 Hz
10 Hz
5 V
5 V
48 V
48 V
1 mA
1 mA
2 A
2 A
0,3 V
0,3 V
yellow
yellow
2,5 kV
2,5 kV
flame retardant
flame retardant
black
black
Plastic
Plastic
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
78 mm
78 mm
6,2 mm
6,2 mm
70 mm
70 mm
-20 °C
-20 °C
60 °C
60 °C
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
13 +
13 +
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
14
14
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
A 1
A 1
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
green
1
1
A 2
A 2
27371601
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
EC001504
EC001504
85414900
85414900
1
1
4048879021814
4048879026871
* Shipping and Local Tax charges may apply