Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage OFF DC min.:
Input voltage OFF DC max.:
Input voltage DC min.:
Input voltage DC max.:
Current input DC:
Electrical data | Output
Switch off delay max.:
Switch on delay max.:
Quiescent current OFF max.:
Switching frequency max.:
Voltage switching AC min.:
Switching voltage AC max.:
Voltage switching DC min.:
Switching voltage DC max.:
Switching current min.:
Switching current max.:
Voltage drop AC max.:
Voltage drop DC max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Rated insulation voltage:
Device protection | Media
Flame resistance:
Mechanical data | Material data
Color housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Move
MIRO 6.2 24VDC 250VAC/DC-1A OPTO-COUPLER MODULE MIRO 6.2 24VDC 250VAC/DC-1A OPTO-COUPLER MODULE
IN: 53 VDC - OUT: 250 VAC / 350 VDC / 1 A
Weight: 0.02 kg
Art.No.: 6652572

US Available
EU Available
Move
MIRO 6.2 24VDC 250VAC/DC-1A OPTO-COUPLER MODULE MIRO 6.2 24VDC 250VAC/DC-1A OPTO-COUPLER MODULE
IN: 53 VDC - OUT: 250 VAC / 350 VDC / 1 A
Weight: 0.04 kg
Art.No.: 52572

US Call for Availability
EU Available
0 V
0 V
5 V
5 V
10 V
10 V
53 V
53 V
10 mA
10 mA
6 ms
6 ms
3 ms
3 ms
0,025 mA
0,025 mA
10 Hz
10 Hz
5 V
5 V
250 V
250 V
5 V
5 V
350 V
350 V
1 mA
1 mA
1 A
1 A
0,7 V
0,7 V
0,7 V
0,7 V
yellow
yellow
2750 V
2750 V
flame retardant
flame retardant
black
black
Plastic
Plastic
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
78 mm
78 mm
6,2 mm
6,2 mm
70 mm
70 mm
-20 °C
-20 °C
60 °C
60 °C
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
black
1
1
13
13
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
black
1
1
14
14
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
black
1
1
A 1
A 1
Spring clamp terminals FK
Screw terminals SK
terminal
terminal
female
female
black
black
1
1
A 2
A 2
27371601
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
EC001504
EC001504
1
1
4048879021661
4048879026727
85414900
85414900
* Shipping and Local Tax charges may apply