Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage OFF DC min.:
Input voltage OFF DC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current DC max.:
Electrical data | Output
Quiescent current OFF max.:
Switching frequency inductive max.:
Switching frequency ohmic max.:
Switching current min.:
Switching current max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Rated surge voltage:
Device protection | Media
Flame resistance:
Mechanical data | Material data
Color housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
INDUCTIVCOUPLER 24V 5A 30KHZ INDUCTIVCOUPLER 24V 5A 30KHZ
Weight: 0.021 kg
Art.No.: 6652700

US Call for Availability
EU Available
Move
INDUCTIVCOUPLER 24V 5A 30KHZ INDUCTIVCOUPLER 24V 5A 30KHZ
Weight: 0.026 kg
Art.No.: 52700

US Call for Availability
EU Call for Availability
0 V
0 V
5 V
5 V
24 V
24 V
15 V
15 V
30 V
30 V
32 mA
32 mA
0,025 mA
0,025 mA
3000 Hz
3000 Hz
30000 Hz
30000 Hz
1 mA
1 mA
5 A
5 A
yellow
yellow
IP20
IP20
1,5 kV
1,5 kV
flame retardant
flame retardant
black
black
Plastic
Plastic
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
78 mm
78 mm
6,2 mm
6,2 mm
69 mm
71 mm
-20 °C
-20 °C
60 °C
60 °C
-40 °C
-40 °C
80 °C
80 °C
27210990
27371604
27379090
27379090
27379090
27379090
27379090
27379090
27379090
27379090
27379090
27379090
27379090
27379090
27379090
27379090
EC001504
EC001504
1
1
85365080
85365080
4048879329552
4048879329538
* Shipping and Local Tax charges may apply