Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Current input AC:
Max. inrush current:
Short-circuit current:
Electrical data | Output
Output voltage AC:
Output voltage adjustable:
Power rating AC max.:
Device protection | Electrical
Insulation test voltage input - output:
Mechanical data | Mounting data
Suitable for mounting type:
Mounting dimension a:
Mounting dimension b:
Mounting dimension c:
Height:
Width:
Depth:
Diameter bore:
Length bore:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 500VA IN: 400VAC+/- 5% OUT: 230VAC
Weight: 7.55 kg
Art.No.: 6686021

US Call for Availability
EU Call for Availability
Move
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 500VA IN: 400VAC+/- 5% OUT: 230VAC
Weight: 7.55 kg
Art.No.: 86021

US Call for Availability
EU Available
50 ... 60 Hz
50 ... 60 Hz
400 V
400 V
380 V
380 V
420 V
420 V
1,37 A
1,37 A
20,22 A
20,22 A
43,35 A
43,35 A
230 V
230 V
no
no
500 VA
500 VA
4 kV
4 kV
Schlüssellochaufhängung
Schlüssellochaufhängung
91 mm
91 mm
122 mm
122 mm
7 mm
7 mm
112,6 mm
112,6 mm
150 mm
150 mm
146 mm
146 mm
7 mm
7 mm
11 mm
11 mm
-20 °C
-20 °C
60 °C
60 °C
-40 °C
-40 °C
80 °C
80 °C
EN 61558-1, EN 61558-2-4, EN 62041 category 0
EN 61558-1, EN 61558-2-4, EN 62041 category 0
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
EC002486
EC002486
4048879066532
4048879079044
1
1
85043180
85043180
-
* Shipping and Local Tax charges may apply