Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage 1 AC:
Input voltage 2 AC:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current at input voltage 1:
Inrush current at input voltage 2:
Short-circuit current at input voltage 1:
Short-circuit current at input voltage 2:
Electrical data | Output
Output voltage AC 1:
Output voltage AC 2:
Output voltage adjustable:
Power rating AC max.:
Device protection | Electrical
Insulation test voltage input - output:
Mechanical data | Mounting data
Suitable for mounting type:
Mounting dimension a:
Mounting dimension b:
Mounting dimension c:
Height:
Width:
Depth:
Diameter bore:
Length bore:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 630VA IN: 240-415VAC OUT: 110-110-20VAC
Weight: 10.15 kg
Art.No.: 6686035

US Call for Availability
EU Call for Availability
Move
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 630VA IN: 240-415VAC OUT: 110-110-20VAC
Weight: 10.15 kg
Art.No.: 86035

US Call for Availability
EU Call for Availability
50 ... 60 Hz
50 ... 60 Hz
240 V
240 V
415 V
415 V
2,98 A
2,98 A
1,71 A
1,71 A
75,6 A
75,6 A
43,4 A
43,4 A
82,3 A
82,3 A
47,7 A
47,7 A
110 V
110 V
240 V
240 V
yes
yes
630 VA
630 VA
4 kV
4 kV
Schlüssellochaufhängung
Schlüssellochaufhängung
107,5 mm
107,5 mm
122 mm
122 mm
7 mm
7 mm
129 mm
129 mm
150 mm
150 mm
148 mm
148 mm
7 mm
7 mm
11 mm
11 mm
-20 °C
-20 °C
60 °C
60 °C
-40 °C
-40 °C
80 °C
80 °C
EN 61558-1, EN 61558-2-4, EN 62041 category 0
EN 61558-1, EN 61558-2-4, EN 62041 category 0
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
EC002486
EC002486
4048879066457
4048879078962
85043180
85043180
1
1
-
* Shipping and Local Tax charges may apply