Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage 3 AC:
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Current input AC:
Inrush current at input voltage 2:
Max. inrush current:
Short-circuit current:
Short-circuit current at input voltage 2:
Electrical data | Output
Output voltage AC:
Output voltage adjustable:
Power rating AC max.:
Device protection | Electrical
Insulation test voltage input - output:
Mechanical data | Mounting data
Suitable for mounting type:
Mounting dimension a:
Mounting dimension b:
Mounting dimension c:
Height:
Width:
Depth:
Diameter bore:
Length bore:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 4000VA IN: 230VAC+/- 5% OUT: 230VAC
Weight: 32 kg
Art.No.: 6686110

US Call for Availability
EU Call for Availability
Move
MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 4000VA IN: 230VAC+/- 5% OUT: 230VAC
Weight: 32 kg
Art.No.: 86110

US Call for Availability
EU Call for Availability
50 ... 60 Hz
50 ... 60 Hz
-
219 V
-
230 V
-
242 V
230 V
230 V
218,5 V
-
241,5 V
-
18 A
18 A
-
337 A
337 A
-
807,5 A
-
-
807,5 A
230 V
230 V
no
no
4000 VA
4000 VA
4 kV
4 kV
Long-hole mounting
Long-hole mounting
200 mm
200 mm
174 mm
174 mm
9 mm
9 mm
206 mm
206 mm
198 mm
198 mm
250 mm
250 mm
9 mm
9 mm
14 mm
14 mm
-20 °C
-20 °C
40 °C
40 °C
-40 °C
-40 °C
80 °C
80 °C
EN 61558-1, EN 61558-2-4, EN 62041 category 0
EN 61558-1, EN 61558-2-4, EN 62041 category 0
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
EC002486
EC002486
85043200
85043200
1
1
4048879066280
4048879078795
-
* Shipping and Local Tax charges may apply