Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage 2 AC:
Input voltage 3 AC:
Input voltage 4 AC:
Input voltage AC:
Input current at input voltage 2 AC:
Input current at input voltage 3 AC:
Input current at input voltage 4 AC:
Inrush current at input voltage 2:
Inrush current at input voltage 3:
Inrush current at input voltage 4:
Short-circuit current:
Electrical data | Output
Output voltage AC:
Output voltage adjustable:
Power rating AC max.:
Device protection | Electrical
Insulation test voltage input - output:
Mechanical data | Mounting data
Suitable for mounting type:
Mounting dimension a:
Mounting dimension b:
Mounting dimension c:
Height:
Width:
Depth:
Diameter bore:
Length bore:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 1
Connection:
Family construction form:
Gender:
No. of poles:
PIN 2:
PIN 3:
Connection type 2
Connection:
Family construction form:
Gender:
No. of poles:
PIN 2:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 800VA IN: 230/400VAC OUT: 230VAC
Weight: 10.1 kg
Art.No.: 6686310

US Call for Availability
EU Call for Availability
Move
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 800VA IN: 230/400VAC OUT: 230VAC
Weight: 10.1 kg
Art.No.: 86310

US Call for Availability
EU Available
50 ... 60 Hz
50 ... 60 Hz
230 V
230 V
240 V
400 V
400 V
-
110 V
110 V
-
3,5 A
3,75 A
2 A
2,16 A
-
50 A
50 A
-
29 A
29 A
-
219 A
219 A
230 V
230 V
no
no
800 VA
800 VA
4 kV
4 kV
Schlüssellochaufhängung
Schlüssellochaufhängung
107,5 mm
107,5 mm
122 mm
122 mm
7 mm
7 mm
129,4 mm
129,4 mm
150 mm
150 mm
144,6 mm
144,6 mm
7 mm
7 mm
11 mm
11 mm
-20 °C
-20 °C
40 °C
40 °C
-40 °C
-40 °C
80 °C
80 °C
EN 61558-1, EN 61558-2-4, EN 62041 category 0
EN 61558-1, EN 61558-2-4, EN 62041 category 0
Input
Input
Output
Output
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
3
3
230 V
230 V
400 V
400 V
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
2
2
230 V
230 V
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
metallic
metallic
1
1
PE
PE
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
EC002486
EC002486
85043180
85043180
4048879066204
4048879078634
1
1
-
* Shipping and Local Tax charges may apply