Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Input voltage 1 AC:
Input voltage 2 AC:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current at input voltage 1:
Inrush current at input voltage 2:
Short-circuit current at input voltage 1:
Short-circuit current at input voltage 2:
Electrical data | Output
Output voltage AC:
Output voltage adjustable:
Power rating AC max.:
Device protection | Electrical
Insulation test voltage input - output:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Mounting dimension a:
Mounting dimension b:
Mounting dimension c:
Height:
Width:
Depth:
Diameter bore:
Length bore:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Storage temperature min.:
Storage temperature max.:
Conformity
Product standard:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 1
Connection:
Family construction form:
Gender:
No. of poles:
PIN 2:
PIN 3:
Connection type 2
Connection:
Family construction form:
Gender:
No. of poles:
PIN 2:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
MTS 1-PHASE SAFETY TRANSFORMER MTS 1-PHASE SAFETY TRANSFORMER
P: 250VA IN: 230/400VAC OUT: 24VAC
Weight: 3.45 kg
Art.No.: 6686345

US Call for Availability
EU Call for Availability
Move
MTS 1-PHASE SAFETY TRANSFORMER MTS 1-PHASE SAFETY TRANSFORMER
P: 250VA IN: 230/400VAC OUT: 24VAC
Weight: 3.98 kg
Art.No.: 86345

US Call for Availability
EU Call for Availability
SELV
SELV
50 ... 60 Hz
50 ... 60 Hz
230 V
230 V
400 V
400 V
1,2 A
1,2 A
0,69 A
0,69 A
8,2 A
8,2 A
4,74 A
4,74 A
1,83 A
1,83 A
1,02 A
1,02 A
24 V
24 V
no
no
250 VA
250 VA
4 kV
4 kV
geschnappt
geschnappt
Mounting rail TH35, Long-hole mounting, (EN 60715)
Mounting rail TH35, Long-hole mounting, (EN 60715)
86,5 mm
86,5 mm
84 mm
84 mm
4,8 mm
4,8 mm
102 mm
102 mm
96 mm
96 mm
108 mm
108 mm
4,8 mm
4,8 mm
8,4 mm
8,4 mm
-20 °C
-20 °C
40 °C
40 °C
-40 °C
-40 °C
80 °C
80 °C
EN 61558-2-4, EN 61558-2-6, EN 62041 category 0
EN 61558-2-4, EN 61558-2-6, EN 62041 category 0
Input
Input
Output
Output
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
3
3
230 V
230 V
400 V
400 V
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
2
2
24 V DC
24 V DC
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
metallic
metallic
1
1
PE
PE
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
27031302
EC002486
EC002486
4048879066082
4048879078511
1
1
85043180
85043180
-
* Shipping and Local Tax charges may apply