Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage OFF DC min.:
Input voltage OFF DC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Current input DC:
Electrical data | Output
Switch off delay max.:
Forward voltage max.:
Switch on delay max.:
Quiescent current OFF max.:
Switching frequency inductive max.:
Switching frequency ohmic max.:
Voltage switching DC min.:
Switching voltage DC max.:
Switching current min.:
Switching current max.:
Voltage drop DC max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Rated insulation voltage:
Rated surge voltage:
Device protection | Media
Flame resistance:
Mechanical data | Material data
Color housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Move
MIRO 6.2 pluggable Plug-in module Optocoupler MIRO 6.2 pluggable Plug-in module Optocoupler
IN: 24 VDC - OUT: 24 VDC / 6 A
Weight: 0.004 kg
Art.No.: 3000-32522-2100040

US Call for Availability
EU Available
Move
MIRO 6.2 OPTO-COUPLER MODULE MIRO 6.2 OPTO-COUPLER MODULE
IN: 53 VDC - OUT: 48 VDC / 6 A
Weight: 0.03 kg
Art.No.: 6652519

US Call for Availability
EU Available
-
0 V
-
5 V
24 V
-
18 V
10 V
30 V
53 V
9 mA
-
-
10 mA
31 µs
5 ms
240 mV
-
-
2 ms
-
0,025 mA
50 Hz
0,1 Hz
500 Hz
1 Hz
3 V
5 V
30 V
48 V
10 mA
1 mA
6 A
6 A
-
0,1 V
yellow
yellow
IP20
-
50 V
2750 V
2,5 kV
-
-
flame retardant
-
black
-
Plastic
inserted
geschnappt
-
mounting rail, (EN 60715)
15 mm
78 mm
5 mm
6,2 mm
28 mm
70 mm
-25 °C
-20 °C
50 °C
60 °C
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
13 +
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
14
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
+ A 1
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
- A 2
27371604
27371601
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
EC001504
EC001504
1
1
85414900
85414900
4048879535175
4048879021753
-
-
* Shipping and Local Tax charges may apply