Installation |
Connection cross section min.:
|
Connection cross section max.:
|
Single wire diameter min.:
|
Installation | Connection |
Wire insulation diameter min.:
|
Wire insulation diameter max.:
|
Connection:
|
Tightening torque:
|
Mounting set:
|
Mating cycles min.:
|
Installation | Pin assignment |
Configuration:
|
Device protection | Electrical |
Additional condition protection degree:
|
Pollution Degree:
|
Rated surge voltage:
|
Insulation resistance min.:
|
Material group (IEC 60664-1):
|
Overvoltage category (EN 60950-1):
|
Mechanical data | Material data |
Coating locking:
|
Locking material:
|
Mechanical data | Mounting data |
Mounting method:
|
Clamping range min.:
|
Clamping range max.:
|
Height:
|
Width:
|
Depth:
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
PA
|
-
|
4
|
-
|
SW9
|
IP67
|
IP67
|
|
|
30 V
|
32 V
|
30 V
|
32 V
|
4 A
|
4 A
|
|
|
-
|
0,14 mm²
|
0,25 mm²
|
0,34 mm²
|
-
|
0,1 mm
|
|
|
-
|
1 mm
|
-
|
1,6 mm
|
-
|
Cut clamps IDC
|
-
|
0,4 Nm
|
-
|
M8 x 1
|
-
|
100
|
|
|
-
|
fully used
|
|
|
inserted, screwed
|
inserted, screwed
|
-
|
3
|
-
|
0,8 kV
|
-
|
100 MΩ
|
-
|
I
|
-
|
III
|
|
|
-
|
Nickeled
|
-
|
Zinc die-casting
|
|
|
-
|
inserted, screwed, Shaking protection
|
3,5 mm
|
2,5 mm
|
5 mm
|
5,1 mm
|
37 mm
|
42,5 mm
|
12 mm
|
1,8 mm
|
12 mm
|
11,8 mm
|
|
|
-25 °C
|
-25 °C
|
85 °C
|
85 °C
|
|
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
-
|
DIN EN 61076-2-114 (M8)
|
|
|
27279221
|
27279221
|
27440104
|
27440104
|
27440104
|
27440104
|
27440102
|
27440102
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
EC001855
|
EC002635
|
|
|
85366990
|
85366990
|
1
|
1
|
4048879224611
|
4048879224673
|
|
|
|
|
|
|
|