Stripping length (jacket):
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
Stripping length (jacket):
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
1 m
|
1,1 m
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
20 mm
|
20 mm
|
gold plated
|
gold plated
|
|
|
125 V
|
125 V
|
125 V
|
125 V
|
30 V
|
30 V
|
30 V
|
30 V
|
4 A
|
4 A
|
|
|
no
|
no
|
|
|
20 mm
|
20 mm
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
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
DIN EN 61076-2-101 (M12)
|
DIN EN 61076-2-101 (M12)
|
|
|
|
|
732
|
732
|
3
|
3
|
black
|
black
|
cURus
|
cURus
|
|
|
1
|
1
|
5 wires around Core filler twisted
|
5 wires around Core filler twisted
|
yes
|
yes
|
brown, black, blue, white, gray
|
brown, black, blue, white, gray
|
|
|
41,8 g/m
|
41,8 g/m
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
4,8 mm
|
4,8 mm
|
± 5 %
|
± 5 %
|
PP
|
PP
|
5
|
5
|
1,25 mm
|
1,25 mm
|
± 5 %
|
± 5 %
|
70 ± 5 Shore D
|
70 ± 5 Shore D
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
42
|
42
|
0,1 mm
|
0,1 mm
|
0,34 mm²
|
0,34 mm²
|
Stranded copper wire, bare
|
Stranded copper wire, bare
|
strand class 6
|
strand class 6
|
10 m @ 25 °C | horizontal
|
10 m @ 25 °C | horizontal
|
|
|
300 V
|
300 V
|
to DIN VDE 0298-4
|
to DIN VDE 0298-4
|
4,5 A
|
4,5 A
|
57 Ω/km @ 20 °C
|
57 Ω/km @ 20 °C
|
2,5 kV @ 60 s
|
2,5 kV @ 60 s
|
2,5 kV @ 60 s
|
2,5 kV @ 60 s
|
|
|
-40 °C
|
-40 °C
|
80 °C / 90 °C @ 10000 h Operation
|
80 °C / 90 °C @ 10000 h Operation
|
-25 °C
|
-25 °C
|
80 °C / 90 °C @ 10000 h Operation
|
80 °C / 90 °C @ 10000 h Operation
|
|
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
DIN EN ISO 4892-2 A
|
DIN EN ISO 4892-2 A
|
UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
|
UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
|
Good, application-related testing
|
Good, application-related testing
|
Good, application-related testing
|
Good, application-related testing
|
DIN EN 60811-404 | Good, application-related testing
|
DIN EN 60811-404 | Good, application-related testing
|
|
|
5 x Outer diameter
|
5 x Outer diameter
|
10 x Outer diameter
|
10 x Outer diameter
|
10 Mio. @ 25 °C
|
10 Mio. @ 25 °C
|
2 Mio.
|
2 Mio.
|
± 180 °/m
|
± 180 °/m
|
35 cycles/min
|
35 cycles/min
|
|
|
27279218
|
27279218
|
27279218
|
27279218
|
27279218
|
27279218
|
27060311
|
27060311
|
27060311
|
27060311
|
27060311
|
27060311
|
27060311
|
27060311
|
EC001855
|
EC001855
|
|
|
85444290
|
85444290
|
1
|
1
|
4048879344388
|
4048879381444
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|