Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Operating current per contact max. (40°C):
Installation
Connection cross section min.:
Connection cross section max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Tightening torque:
Mating cycles min.:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Insulation resistance min.:
Material group (IEC 60664-1):
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Move
M12 female 0° A-cod. IDC M12 female 0° A-cod. IDC
4-pol., 0.5 - 1.0mm², 5,5 - 8mm
Weight: 0.02 kg
Art.No.: 7000-12641-0000000

US Available
EU Available
Move
M12 female 0° A-cod. screw terminal M12 female 0° A-cod. screw terminal
4-pol., 0,14 - 1,5mm², 2,5 - 8mm
Weight: 0.031 kg
Art.No.: 7000-12934-0000000

US Call for Availability
EU Available
M12
-
IP67
IP67
32 V
250 V
32 V
250 V
4 A
-
-
7,5 A
0,5 mm²
0,14 mm²
1 mm²
1,5 mm²
0,1 mm
-
1,6 mm
-
2 mm
-
0,6 Nm
0,6 Nm
-
100
inserted, screwed
screwed, mounted
-
3/2
0,8 kV
-
-
100 MΩ
III
-
inserted, screwed, Shaking protection
Schraubgewinde
5,5 mm
2,5 mm
8 mm
8 mm
55 mm
57 mm
22 mm
20 mm
22 mm
20 mm
-25 °C
-30 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27440104
27440104
27440104
27440104
27440102
27440102
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC001855
1
1
4048879201711
4048879838887
85366990
85366990
-
* Shipping and Local Tax charges may apply