Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section max.:
Device protection | Electrical
Additional condition protection degree:
Mechanical data | Material data
Coating housing:
Material housing:
Mechanical data | Mounting data
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Move
M12 female 90° A-cod. screw terminal M12 female 90° A-cod. screw terminal
5-pol., max. 0,75mm², 4 - 6mm, shielded
Weight: 0.074 kg
Art.No.: 7000-13421-0000000

US Call for Availability
EU Available
Move
M12 female 0° A-cod. screw terminal M12 female 0° A-cod. screw terminal
5-pol., max. 0,75mm², 4 - 6mm, shielded
Weight: 0.06 kg
Art.No.: 7000-13381-0000000

US Call for Availability
EU Available
M12
M12
IP67
IP67
60 V
60 V
60 V
60 V
4 A
4 A
0,75 mm²
0,75 mm²
inserted, screwed
inserted, screwed
nickel plated
nickel plated
Brass
Brass
4 mm
4 mm
6 mm
6 mm
-40 °C
-40 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27440104
27440104
27440104
27440104
27440102
27440102
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
4048879198783
4048879198806
85366990
85366990
1
1
* Shipping and Local Tax charges may apply