Side 3 |
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
1,5 m
|
3 m
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
IP67
|
IP67
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
IP67
|
IP67
|
|
|
inserted, screwed
|
inserted, screwed
|
M8
|
M8
|
A
|
A
|
3
|
3
|
|
|
50 V
|
50 V
|
60 V
|
60 V
|
30 V
|
30 V
|
30 V
|
30 V
|
4 A
|
4 A
|
|
|
no
|
no
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
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
DIN EN 61076-2-101 (M12), DIN EN 61076-2-114 (M8)
|
DIN EN 61076-2-101 (M12), DIN EN 61076-2-114 (M8)
|
|
|
|
|
650
|
050
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
4,3 mm
|
4,3 mm
|
± 5 %
|
± 5 %
|
PP
|
PP
|
3
|
3
|
1,25 mm
|
1,25 mm
|
± 5 %
|
± 5 %
|
74 ± 3 Shore D
|
74 ± 3 Shore D
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
32
|
32
|
0,1 mm
|
0,1 mm
|
0,25 mm²
|
0,25 mm²
|
Stranded copper wire, bare
|
Stranded copper wire, bare
|
strand class 6
|
strand class 6
|
5 m @ 25 °C | horizontal
|
5 m @ 25 °C | horizontal
|
|
|
300 V
|
300 V
|
to DIN VDE 0298-4
|
to DIN VDE 0298-4
|
4,5 A
|
4,5 A
|
79 Ω/km @ 20 °C
|
79 Ω/km @ 20 °C
|
2,5 kV @ 60 s
|
2,5 kV @ 60 s
|
2,5 kV @ 60 s
|
2,5 kV @ 60 s
|
|
|
-40 °C
|
-40 °C
|
80 °C / 90 °C @ 10000 h Operation
|
80 °C / 90 °C @ 10000 h Operation
|
-25 °C
|
-25 °C
|
80 °C / 90 °C @ 10000 h Operation
|
80 °C / 90 °C @ 10000 h Operation
|
|
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
-
|
DIN EN ISO 4892-2 A
|
-
|
IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
|
UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
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
27061801
|
27279218
|
-
|
27279218
|
-
|
27279218
|
-
|
27060311
|
-
|
27060313
|
-
|
27060313
|
-
|
27060313
|
-
|
EC001855
|
|
|
-
|
4048879153942
|
85444290
|
85444290
|
1
|
1
|
|
|
|
|
|
|
|
|
|