Industrial communication |
Transfer parameters:
|
Data transmission rate max.:
|
Industrial communication | Ethernet functionality |
duplex:
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
Mechanical data |
Contour for corrugated hose:
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
Cable shielding (type):
|
Cable shielding (coverage):
|
Banding:
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
Characteristic impedance:
|
Electrical resistance line constant wire:
|
AC withstand voltage (wire - wire):
|
Electrical capacity line constant (wire - wire):
|
Power frequency withstand voltage (wire - jacket):
|
AC withstand voltage (wire - shield):
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
3 m
|
5 m
|
|
|
0,6 Nm
|
0,6 Nm
|
M12
|
M12
|
M12 x 1
|
M12 x 1
|
D
|
D
|
PUR
|
PUR
|
SW13
|
SW13
|
|
|
0,6 Nm
|
0,6 Nm
|
M12
|
M12
|
M12 x 1
|
M12 x 1
|
D
|
D
|
PUR
|
PUR
|
|
|
60 V
|
60 V
|
1,5 A
|
1,5 A
|
|
|
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
|
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
|
100 MBit/s
|
100 MBit/s
|
|
|
Full duplex
|
Full duplex
|
|
|
IP65, IP67, IP66K
|
IP65, IP67, IP66K
|
inserted, screwed
|
inserted, screwed
|
3
|
3
|
1,5 kV
|
1,5 kV
|
I
|
I
|
|
|
without
|
without
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
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
DIN EN 61076-2-101 (M12)
|
DIN EN 61076-2-101 (M12)
|
|
|
|
|
793
|
793
|
green
|
green
|
cURus
|
cURus
|
|
|
1
|
1
|
4 wires around Filler twisted
|
4 wires around Filler twisted
|
copper braid, tinned
|
copper braid, tinned
|
85 %
|
85 %
|
Fleece, Foil
|
Fleece, Foil
|
yes
|
yes
|
white, yellow, blue, orange
|
white, yellow, blue, orange
|
|
|
69,3 g/m
|
69,3 g/m
|
PUR
|
PUR
|
90 Shore A
|
90 Shore A
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
|
6,6 mm
|
6,6 mm
|
± 5 %
|
± 5 %
|
PE
|
PE
|
4
|
4
|
1,6 mm
|
1,6 mm
|
± 5 %
|
± 5 %
|
65 Shore D
|
65 Shore D
|
lead-free, CFC-free, halogen-free
|
lead-free, CFC-free, halogen-free
|
19
|
19
|
22 AWG
|
22 AWG
|
22 AWG
|
22 AWG
|
copper stranded wire, tinned
|
copper stranded wire, tinned
|
|
|
300 V
|
300 V
|
to DIN VDE 0298-4
|
to DIN VDE 0298-4
|
4,8 A
|
4,8 A
|
100 Ω ± 15 % MHz
|
100 Ω ± 15 % MHz
|
59,4 Ω/km @ 20 °C
|
59,4 Ω/km @ 20 °C
|
2 kV @ 60 s
|
2 kV @ 60 s
|
52000 pF/km
|
52000 pF/km
|
2 kV @ 60 s
|
2 kV @ 60 s
|
2 kV @ 60 s
|
2 kV @ 60 s
|
|
|
-40 °C
|
-40 °C
|
80 °C
|
80 °C
|
-20 °C
|
-20 °C
|
60 °C
|
60 °C
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
8 x Outer diameter
|
8 x Outer diameter
|
12 x Outer diameter
|
12 x Outer diameter
|
4 Mio.
|
4 Mio.
|
± 180 °/m
|
± 180 °/m
|
|
|
27061801
|
27061801
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
27060307
|
EC002599
|
EC002599
|
|
|
85444290
|
85444290
|
4048879379786
|
4048879379793
|
1
|
1
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|