Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Supply
Operating voltage DC max.:
Current operating per contact max.:
Industrial communication
Transfer parameters:
Data transmission rate max.:
Industrial communication | Ethernet functionality
duplex:
Installation
Connection cross section min.:
Connection cross section max.:
AWG number min.:
AWG number max.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data | Mounting data
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Move
Push Pull RJ45 0° IDC Push Pull RJ45 0° IDC
4-pol., shielded
Weight: 0.07 kg
Art.No.: 7000-99611-0000000

US Available
EU not available
Move
Push Pull RJ45 male 0° IDC Push Pull RJ45 male 0° IDC
4-pol., 0,14 - 0,34mm², 4,5 - 11mm, shielded, CAT5
Weight: 0.094 kg
Art.No.: 7000-74041-0000000

US Call for Availability
EU Available
60 V
60 V
1,76 A
2 A
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
100 MBit/s
100 MBit/s
Full duplex
Full duplex
0,14 mm²
0,14 mm²
0,34 mm²
0,34 mm²
26
26
22
22
IP65, IP67
IP65, IP67
inserted, screwed
inserted, screwed
4 mm
4 mm
11 mm
11 mm
-40 °C
-40 °C
70 °C
70 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
-
IEC 61076-3-117 V.14
27279221
27279221
-
27260703
27440104
2744010
27440104
2744010
27440102
27440114
-
2744010
-
2744010
-
27440114
EC001855
EC002635
4048879113908
4048879363372
1
1
85366990
85366990
-
* Shipping and Local Tax charges may apply