Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Tightening torque:
Mounting set:
Device protection | Electrical
Additional condition protection degree:
Mechanical data | Material data
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Move
M12 male 90° IDC V2A M12 male 90° IDC V2A
4-pol., 0.25 - 0.5mm²
Weight: 0.02 kg
Art.No.: 7002-12561-0000000

US Available
EU Call for Availability
Move
M12 male 90° A-cod. IDC Lite M12 male 90° A-cod. IDC Lite
4-pol., 0,25 - 0,5mm²
Weight: 0.01 kg
Art.No.: 7005-12561-0000000

US Call for Availability
EU Call for Availability
M12
-
IP67
-
32 V
-
32 V
-
4 A
-
0,25 mm²
-
0,5 mm²
-
0,1 mm
-
1,2 mm
-
1,6 mm
-
0,6 Nm
-
M12 x 1
-
inserted, screwed
-
Stainless steel 1.4305 (V2A)
-
inserted, screwed, Shaking protection
-
4 mm
-
5,1 mm
-
-25 °C
-
85 °C
-
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
-
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
-
27279220
-
27260702
-
27440102
-
27440102
-
27440116
-
27440102
-
27440102
-
27440116
-
EC002635
-
85366990
85366990
4048879112109
4048879413954
1
1
* Shipping and Local Tax charges may apply