Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Tightening torque:
Device protection | Electrical
Additional condition protection degree:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Move
MQ12 male 0° A-cod. IDC MQ12 male 0° A-cod. IDC
3-pol. 0.5…1.0mm², 5,5 - 8,0mm
Weight: 0.02 kg
Art.No.: 7050-12501-0000000

US Call for Availability
EU Call for Availability
Move
M12 male 0° A-cod. IDC M12 male 0° A-cod. IDC
3-pol., 0.5 - 1.0mm², 5,5 - 8mm
Weight: 0.02 kg
Art.No.: 7000-12501-0000000

US Call for Availability
EU Available
MQ12
M12
IP67
IP67
250 V
32 V
250 V
32 V
4 A
4 A
0,5 mm²
0,5 mm²
1 mm²
1 mm²
0,1 mm
0,1 mm
1,6 mm
1,6 mm
2 mm
2 mm
-
0,6 Nm
inserted, screwed
inserted, screwed
-
inserted, screwed, Shaking protection
5,5 mm
5,5 mm
8 mm
8 mm
-
57,3 mm
-
22 mm
-
22 mm
-
-25 °C
-
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279218
27279221
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
4048879106658
4048879201827
85366990
85366990
1
1
* Shipping and Local Tax charges may apply