Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation | Connection
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Material protective cover:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Move
B24 Bulkhead mounted h., IP65 B24 Bulkhead mounted h., IP65
Single locking lever m., p-cover
Weight: 0.45 kg
Art.No.: 70MH-GAGNL-B000010

US Call for Availability
EU Available
Move
B24 Bulkhead mounted h., IP65 B24 Bulkhead mounted h., IP65
Single locking lever m.
Weight: 0.08 kg
Art.No.: 70MH-GAGNL-B000000

US Call for Availability
EU Available
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Bulkhead mounted housing
Bulkhead mounted housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
Plastic
-
Steel
Steel
B24
B24
28,5 mm
28,5 mm
43 mm
43 mm
140 mm
140 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
-
27440202
27440209
27440202
27440209
27440202
27440209
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
85389099
85389099
4048879646796
4048879646789
1
1
* Shipping and Local Tax charges may apply