Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Material protective cover:
Locking material:
Mechanical data | Mounting data
Size:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Move
B6 Surface mounted h., low profile, IP65 B6 Surface mounted h., low profile, IP65
Single locking lever m.,2 entries M20, p-cover
Weight: 0.28 kg
Art.No.: 70MH-GSDNL-B02B010

US Call for Availability
EU Available
Move
B6 Surface mounted h., high profile, IP65 B6 Surface mounted h., high profile, IP65
Single locking lever m.,2 entries M25, p-cover
Weight: 0.34 kg
Art.No.: 70MH-GSDHL-B02C010

US Call for Availability
EU Available
double-sided
double-sided
M20
M25
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Surface mounted housing
Surface mounted housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
Plastic
Plastic
Steel
Steel
B6
B6
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27279221
27279221
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
4048879696319
4048879696333
85389099
85389099
1
1
* Shipping and Local Tax charges may apply