Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Tightening torque:
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Mounting method:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Move
B6 Hood, IP68 B6 Hood, IP68
Screw locking, side entry M32
Weight: 0.472 kg
Art.No.: 70MH-GTDNS-A02D200

US Call for Availability
EU Available
Move
B6 Hood, IP68 B6 Hood, IP68
Screw locking, top entry M32
Weight: 0.487 kg
Art.No.: 70MH-GTDNS-A01D200

US Call for Availability
EU Call for Availability
laterally
straight
4 Nm
4 Nm
M32
M32
500
500
IP68
IP68
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
Silicon
Silicon
Aluminum die casting
Aluminum die casting
Stainless steel
Stainless steel
B6
B6
Screw locking
Screw locking
100,5 mm
100,5 mm
58 mm
58 mm
132 mm
132 mm
-40 °C
-40 °C
125 °C
125 °C
40/125/21
40/125/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
1
1
85389099
85389099
4048879647359
4048879647342
* Shipping and Local Tax charges may apply