Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Move
B24 Hood, high profile, IP65 B24 Hood, high profile, IP65
Single locking lever, side entry M40
Weight: 0.231 kg
Art.No.: 70MH-GTGHL-A02E000

US Call for Availability
EU Available
Move
B24 Hood, high profile, IP65 B24 Hood, high profile, IP65
Single locking lever, side entry M32
Weight: 0.261 kg
Art.No.: 70MH-GTGHL-A02D000

US Call for Availability
EU Available
laterally
laterally
M40
M32
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
verzinkt
verzinkt
Aluminum die casting
Aluminum die casting
Steel
Steel
B24
B24
76 mm
76 mm
43 mm
43 mm
120 mm
120 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
1
1
4048879647199
4048879647175
85389099
85389099
* Shipping and Local Tax charges may apply