Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Connection cross section min.:
Connection cross section max.:
AWG number min.:
AWG number max.:
Installation | Connection
Connection:
Insertion cycles safety element min.:
Mating cycles min.:
Installation | Pin assignment
No. of poles:
Mechanical data
Holding force modules (insert) min.:
Holding force modules (pull) min.:
Holding force PE contact:
Frame type:
Pulling force max.:
Mechanical data | Material data
Coating housing:
Coating contact:
Combustibility class (UL94):
Material housing:
Material contact:
Material safety element:
Mechanical data | Mounting data
Number of module slots:
Size:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Move
B24 frame (male) for 6 modules B24 frame (male) for 6 modules
A…F
Weight: 0.08 kg
Art.No.: 70MH-RG06S-0000000

US Call for Availability
EU Available
Move
B16 frame (male) for 4 modules B16 frame (male) for 4 modules
A…D
Weight: 0.064 kg
Art.No.: 70MH-RF04S-0000000

US Call for Availability
EU Available
1 mm²
1 mm²
6 mm²
6 mm²
18
18
10
10
Screw terminals SK
Screw terminals SK
20
20
500
500
2 + PE
2 + PE
300 N
300 N
600 N
600 N
250 N
250 N
male
male
60 N
60 N
nickel plated
nickel plated
nickel plated
nickel plated
V-0
V-0
Zinc die-casting
Zinc die-casting
Brass
Brass
PC GF
PC GF
6
4
B24
B16
36,5 mm
36,5 mm
34,4 mm
34,4 mm
111,2 mm
84,7 mm
-40 °C
-40 °C
125 °C
125 °C
40/125/10
40/125/10
27143424
27143424
27261209
27261209
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
27440206
EC002312
EC002312
85389099
85389099
4048879641838
4048879641777
1
1
* Shipping and Local Tax charges may apply