Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data
Number of devices parallel connection max.:
Number of devices series connection max.:
Parallel connection:
Series connection:
Security level:
Electrical data | Supply
Power frequency:
Electrical data | Input
Fuse protection primary side internal:
Characteristic back-up fuse:
Input voltage 1 AC:
Input voltage 2 AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current at input voltage 1 AC:
Input current at input voltage 2 AC:
Inrush current max.:
Phase number input:
Efficiency:
Electrical data | Output
Output rating:
Output voltage DC:
Output voltage DC min.:
Output voltage DC max.:
Output voltage adjustable:
Output current:
Output current min.:
Duration Power Boost min.:
Mains failure bridging time:
Mains failure bridging min.:
Power Boost:
Ripple (s-s) max.:
Ripple effective max.:
Spikes (s-s) max.:
Diagnostics
Alarm contact:
Installation | Connection
Connection:
Device protection | Electrical
Installation height max. ASL:
Degree of protection (EN IEC 60529):
Protection class (EN IEC 61140):
Overload protection output:
Pollution Degree:
Short-circuit protection output:
Overtemperature protection output:
Device protection | Mechanical
Cooling type:
Mechanical data | Material data
Combustibility class housing (UL94):
Conformal coated PCB:
Material housing:
Mechanical data | Mounting data
Net weight:
Mounting method:
Suitable for mounting type:
mounting position:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Ambient temperature min.:
Ambient temperature max.:
Operating temperature min.:
Operating temperature max.:
Derating from:
Storage temperature min.:
Storage temperature max.:
Relative humidity min. (operation):
Relative humidity max. (operation):
Environmental product conformity
REACH:
REACH-SVHC:
RoHS:
China RoHS:
WEEE:
Halogen-free-Material:
Pb-free-Material:
Conformity
Product standard:
CE:
EMC:
Low Voltage Directive:
Approvals
UL:
ULc:
SEMI F47:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
GTIN:
customs tariff number:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Move
Power Supply Emparro20-Advanced-3-phase Power Supply Emparro20-Advanced-3-phase
IN: 3x400 - 500VAC; OUT: 22,5 - 29V/20ADC
Weight: 1.05 kg
Art.No.: 9000-17332-1421110

US Call for Availability
EU Available
Move
Emparro Power Supply 3-PHASE Emparro Power Supply 3-PHASE
IN: 360 - 500VAC OUT: 24-28V/20ADC
Weight: 1.256 kg
Art.No.: 85692

US Available
EU Available
3
3
20
3
yes
yes
yes
yes
SELV/PELV
SELV
-
50 ... 60 Hz
-
6,3 A
-
Inertia
400 V
360 V
500 V
500 V
350 V
324 V
575 V
572 V
-
450 V
-
745 V
0,8 A
1,3 A
0,65 A
1 A
-
13 A @ 500 V
3
3
95,1 % @ 400 V AC, 94,9 % @ 500 V AC
94,8 % @ 3× 400 V AC, 94,5 % @ 3× 480 V AC
480 W
-
24 V
24 V
22,5 V
24 V
29 V
28 V
-
yes
21,3 A
24 A
16,5 A
-
5 s
5 s
25 ms
-
-
40 ms @ 3× 500 V AC
150 %
150 %
35 mV
-
-
20 mV
70 mV
90 mV
yes
-
Push-In spring clamp terminals
-
3000 m
-
IP20
IP20
I
-
yes
yes
2
-
yes
yes
yes
-
Natural convection
-
V-0
-
no
-
Aluminium
-
1050 g
-
geschnappt
geschnappt
Tragschiene TH35-7.5/TH35-15
Mounting rail TH35, (EN 60715)
horizontal, vertical
-
135,7 mm
143 mm
65 mm
65 mm
159,3 mm
167 mm
-25 °C
-
70 °C
-
-
-40 °C
-
70 °C
-
45 °C
-40 °C
-40 °C
85 °C
85 °C
-
5 %
95 %
95 % no condensation
(EC) No 1907/2006
-
compliant
-
2011/65/EU
-
compliant | EPUP 25
-
compliant
-
JEDEC JS709A
-
JESD97
-
-
-
2014/30/EU
-
-
-
-
-
E200364
-
E200364
-
compliant
compliant
-
Alarm
-
Input
-
Input / Output
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
2
-
13
-
14
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
4
-
PE
-
L 1
-
L 2
-
L 3
-
Spring clamp terminals FK
-
terminal
-
female
-
green
-
4
-
-
-
-
-
+
-
+
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27049002
27040701
27040701
27040701
27040701
27040701
27040701
27040701
27040701
EC002540
EC002540
1
1
4065909055687
4048879538633
85044083
85044095
-
-
-
-
* Shipping and Local Tax charges may apply