AIDA PUSH PULL COUPLING HAN24
with power (5 pole) spring clamp + RJ45 fem/fem
Art.No.: | 4000-74122-1002001 |
Weight: | 0.11 kg |
Country of origin: | TW |
US
Call for Availability
EU
Call for Availability
Description
with RJ45 and energy
1× RJ45, 8-pole metal, CAT5e (female/female)
Combicon Power/spring clamp terminal, Push Pull
Size 24
1× RJ45, 8-pole metal, CAT5e (female/female)
Combicon Power/spring clamp terminal, Push Pull
Size 24
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Mechanical data | Material data
Material housing | PA |
---|
Mechanical data | Mounting data
Height | 146 mm |
---|---|
Width | 58 mm |
Depth | 65 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27143423 |
ECLASS-7.0 | 27449001 |
ECLASS-8.0 | 27449001 |
ECLASS-9.0 | 27440321 |
ECLASS-10.1 | 27440321 |
ECLASS-11.1 | 27440321 |
ECLASS-12.0 | 27440321 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879031165 |
Packaging unit | 1 |