COVER PUSH PULL POWER
Art.No.: | 7000-99661-0000000 |
Weight: | 0.088 kg |
Country of origin: | PL |
US
Call for Availability
EU
Call for Availability
Description
Push Pull Power
Protective cover
Protective cover
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material housing | Zinc die-casting |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 23111190 |
---|---|
ECLASS-7.0 | 23111190 |
ECLASS-8.0 | 23111190 |
ECLASS-9.0 | 23111190 |
ECLASS-10.1 | 27440192 |
ECLASS-11.1 | 27440192 |
ECLASS-12.0 | 27440192 |
ETIM-5.0 | EC002635 |
customs tariff number | 85389099 |
GTIN | 4048879113519 |
Packaging unit | 1 |
Accessories
---- Field Wireable Rectangular Connector ----