CUBE67 BUS NODES
Profibus DP
Art.No.: | 56501 |
Alternative product: | |
Weight: | 0.45 kg |
Country of origin: | CZ |
US
Available
EU
Available
Description
PROFIBUS DP
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current consumption max. | 120 mA |
Total current UA max. | 8 A |
Total current US max. | 8 A |
Industrial communication | Bus data
Address range min. | 0 |
---|---|
Address range max. | 99 |
Address setting type | Rotary switch |
Diagnostics
Diagnostic | No voltage, Under voltage |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data
Number extension modules max. | 16 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 151 mm |
Width | 50 mm |
Depth | 50,3 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 75 °C |
Conformity
Product standard | EN 61131-2 |
---|
Connection data
Connection types
Connection type 1 | Bus In |
---|---|
Connection type 2 | Bus Out |
Connection type 3 | Internal system connection |
Connection type 4 | Power |
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | B |
No. of poles | 5 |
PIN 1 | 5 V |
PIN 2 | Cable A (GN) |
PIN 3 | 0 V |
PIN 4 | Cable B (RD) |
PIN 5 | Shield |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | B |
No. of poles | 5 |
PIN 1 | 5 V |
PIN 2 | Cable A (GN) |
PIN 3 | 0 V |
PIN 4 | Cable B (RD) |
PIN 5 | Shield |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 6 |
PIN 1 | 24 V DC (UA) |
PIN 2 | 24 V DC (US) |
PIN 3 | 0 V |
PIN 4 | Bus internal |
PIN 5 | Bus internal |
PIN 6 | 0 V |
Connection type 4
Family construction form | 7/8" |
---|---|
Gender | male |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V |
PIN 2 | 0 V |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Commercial data
ECLASS-6.0 | 27242608 |
---|---|
ECLASS-6.1 | 27242608 |
ECLASS-7.0 | 27242608 |
ECLASS-8.0 | 27242608 |
ECLASS-9.0 | 27242608 |
ECLASS-10.1 | 27242608 |
ECLASS-11.1 | 27242608 |
ECLASS-12.0 | 27242608 |
ETIM-5.0 | EC001604 |
customs tariff number | 85389099 |
GTIN | 4048879048736 |
Packaging unit | 1 |
Accessories
---- Screw Plug ----
---- Device Marker ----
---- Mounting Rail Adapter ----
---- Terminating Resistor ----
---- Grounding Material ----