Push Pull RJ45 male 0° IDC
8-pol., AWG23-22, 5,5 - 10mm, shielded, CAT5
Art.No.: | 7000-99591-0000000 |
Weight: | 0.105 kg |
Country of origin: | PL |
US
Call for Availability
EU
Call for Availability
Description
Male straight
The resistance to aggressive media should be individually tested for your application. Further details on request.
RJ45
PROFINET
Ethernet CAT5
8-pole, shielded
Field-wireable
Insulation displacement technology IDC
Push Pull
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
RJ45
PROFINET
Ethernet CAT5
8-pole, shielded
Field-wireable
Insulation displacement technology IDC
Push Pull
Plastic housings with good resistance against chemicals and oils.
Technical Data
Side 1
Family construction form | RJ45 |
---|---|
No. of poles | 8 |
Electrical data | Supply
Current operating per contact max. | 1,76 A |
---|
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 1000 MBit/s |
Installation
Connection cross-section static min. | 0,23 mm² |
---|---|
Connection cross section static max. | 0,32 mm² |
Connection cross-section dynamic min. | 0,23 mm² |
Connection cross section dynamic max. | 0,32 mm² |
AWG number static min. | 23 |
AWG number static max. | 22 |
AWG number dynamic min. | 23 |
AWG number dynamic max. | 22 |
Installation | Connection
Mating cycles min. | 750 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material gasket | NBR |
Material housing | Zinc die-casting |
Mechanical data | Mounting data
Clamping range min. | 5,5 mm |
---|---|
Clamping range max. | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | IEC 61076-3-117 V.14 |
---|
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 2744010 |
ECLASS-11.1 | 2744010 |
ECLASS-12.0 | 27440114 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879728577 |
Packaging unit | 1 |
Accessories
---- Cable Cutter ----
---- Connection Cable ----
---- Side Cutter ----
---- Cable Shear ----
---- Cable Stripper ----