RJ45 Professional male 45° IDC
8-pol., 0,14 - 0,34mm², 4,5 - 9mm, shielded, CAT6
Art.No.: | 7000-74031-0000000 |
Weight: | 0.049 kg |
Country of origin: | RO |
US
Available
EU
Available
Description
Ethernet CAT6A
Male 45°
RJ45, 8-pole
shielded
IDC terminals
Protection IP20
Quick connection technology
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Male 45°
RJ45, 8-pole
shielded
IDC terminals
Protection IP20
Quick connection technology
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Current operating per contact max. | 1,76 A |
Industrial communication
Transfer parameters | CAT6, Class EA (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 10000 MBit/s |
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,34 mm² |
AWG number min. | 26 |
AWG number max. | 22 |
Installation | Connection
Wire insulation diameter max. | 1,6 mm |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Clamping range min. | 4,5 mm |
---|---|
Clamping range max. | 8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260703 |
ECLASS-7.0 | 2744010 |
ECLASS-8.0 | 2744010 |
ECLASS-9.0 | 27440114 |
ECLASS-10.1 | 2744010 |
ECLASS-11.1 | 2744010 |
ECLASS-12.0 | 27440114 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879355551 |
Packaging unit | 1 |
Accessories
---- Field Wireable Rectangular Connector ----