RJ45 male 90° IDC
4-pol., max. 6,7mm, shielded, CAT5
Art.No.: | 7000-74025-0000000 |
Weight: | 0.035 kg |
Country of origin: | CN |
US
Call for Availability
EU
Available
Description
PROFINET
Male 90°
RJ45, 4-pole
Field-wireable
Protection IP20
The resistance to aggressive media should be individually tested for your application. Further details on request.
4x AWG24 / AWG22
Male 90°
RJ45, 4-pole
Field-wireable
Protection IP20
The resistance to aggressive media should be individually tested for your application. Further details on request.
4x AWG24 / AWG22
Technical Data
Side 1
Family construction form | RJ45 |
---|---|
No. of poles | 4 |
Industrial communication
Data transmission rate max. | 100 MBit/s |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Pollution Degree | 2 |
Mechanical data | Mounting data
Height | 16,2 mm |
---|---|
Width | 40,5 mm |
Depth | 43,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 70 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260703 |
ECLASS-7.0 | 2744010 |
ECLASS-8.0 | 2744010 |
ECLASS-9.0 | 27440114 |
ECLASS-10.1 | 2744010 |
ECLASS-11.1 | 2744010 |
ECLASS-12.0 | 27440114 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879830379 |
Packaging unit | 1 |