Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Cube67 Valve-Interface, I/O Extension Module  5665119
Product may differ from image

Cube67 Valve-Interface, I/O Extension Module

DO16, SMC, Sub-D 25 pol., 0,6m, IP20 / Sub-D 60°

Art.No.: 5665119
Weight: 0.26 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Expansion module
DO16 - Valve (E) 0.5 m
Multipole plug (70 mA)
SMC - IP20
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,05 A
Diagnostics
Actuator warning per channel via BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C

Connection types
Connection type 1 Bus In
Connection type 2 Bus Out
Connection type 3 Data
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form D-Sub
Gender female
No. of poles 25
PIN 1 Out 1
PIN 2 Out 3
PIN 3 Out 5
PIN 4 Out 7
PIN 5 Out 9
PIN 6 Out 11
PIN 7 Out 13
PIN 8 Out 15
PIN 13 0 V Sens
PIN 14 Out 2
PIN 15 Out 4
PIN 16 Out 6
PIN 17 Out 8
PIN 18 Out 10
PIN 19 Out 12
PIN 20 Out 14
PIN 21 Out 16

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879330787
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 5665119_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 5665119_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56651_dxf_x_a.zip (A)
  • Construction files: P8 5665119_p8_2_50.zip (50)
  • Construction files: STP 56651_stp_x_a.zip (A)
  • Document: Installation guide 5665119_ina_6_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 5665119_20-11.18_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 5665119_20-11.18_ce_z_c.pdf (C)
  • Information: MTTF Report 5665119_SN29500(40°C)-Berechnung_mttf_p_b.pdf (B)

---- Mounting Rail Adapter ----
---- Terminating Resistor ----
---- Screw Plug ----
---- Sensor-Actuator Adapter ----
---- Grounding Material ----
---- Device Marker ----
  • Label plates 20x8, set 20 pieces
    US Call for Availability
    EU Available
    $12.30
* Shipping and Local Tax charges may apply