Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Data Panel - xtremeDB passive module XDB-5-16IO  DP-34045-5-000
Product may differ from image

Last seen products

Data Panel - xtremeDB passive module XDB-5-16IO

10x DT4P - 16 signal, no sensor power

Art.No.: DP-34045-5-000
Weight: 0.68 kg
Country of origin:  US
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

10-way, 4-pole, 16 signals
without LED
Plug connection DT-4P
IP69K (when using MDC xtreme connection cables)
Connection cables are in the online shop under "Connection Technology".
Certificate

ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440111
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
customs tariff number 85369010
GTIN 89336773345
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF DP-34044-1-200_dxf_x_a.zip (A)
  • Construction files: P8 DP-34045-5-000_p8_2_50.zip (50)
  • Construction files: STP DP-34044-1-200_stp_x_a.zip (A)
  • Document: Installation guide DP-34045-5-000_ina_10_04.pdf (04)
  • Document: Product data DP-34045-5-000_pd_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity DP-34045-5-000_EU-Cert-2_ce_z_a.pdf (A)
* Shipping and Local Tax charges may apply