VALVE PLUG SUPPRESSOR FORM C - 8MM
With LED, 24VAC/DC/50VA/W
Art.No.: | 3124811 |
Weight: | 0.007 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
24 V AC/DC
LED
Remove plug gasket when fitting adapter. Other LED colors on request.
LED
Remove plug gasket when fitting adapter. Other LED colors on request.
Technical Data
Electrical data
Holding power max. | 50 W |
---|
Electrical data | Input
Input voltage AC min. | 12 V |
---|---|
Input voltage AC max. | 24 V |
Input voltage DC min. | 12 V |
Input voltage DC max. | 24 V |
Diagnostics
Status indication LED | yellow |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Color housing | black |
Material housing | PA |
Material contact | Bronze |
Mechanical data | Mounting data
Height | 27 mm |
---|---|
Width | 27,5 mm |
Depth | 15,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Housing temperature max. (EN 61347-2-13) | 130 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879011600 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----