CUBE20S COMMUNICATION MODULE
RS232
Art.No.: | 57140 |
Weight: | 0.06 kg |
Country of origin: | TH |
US
Call for Availability
EU
Call for Availability
Description
RS232
Technical Data
Electrical data | Supply
Current consumption max. | 100 mA |
---|---|
module supply | via system connection |
Industrial communication
Transmission rate min. | 150 KBit/s |
---|---|
Data transmission rate max. | 115,2 KBit/s |
Diagnostics
Diagnostic | Under voltage |
---|---|
Diagnostic via BUS | per module |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 109 mm |
Width | 12,9 mm |
Depth | 76,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 70 °C |
Connection data
Connection types
Connection type 1 | Power |
---|---|
Connection type 2 | Power |
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 8 |
PIN 1 | n.c. |
PIN 2 | 24 V DC |
PIN 3 | 0 V |
PIN 4 | 24 V DC Sys |
PIN 5 | n.c. |
PIN 6 | 24 V DC |
PIN 7 | 0 V |
PIN 8 | 0 V Sys |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 8 |
PIN 1 | TXD |
PIN 2 | RTS |
PIN 3 | DCD |
PIN 4 | DSR |
PIN 5 | RXD |
PIN 6 | CTS |
PIN 7 | GND_ISO |
PIN 8 | DTR |
Commercial data
ECLASS-6.0 | 27242605 |
---|---|
ECLASS-6.1 | 27242608 |
ECLASS-7.0 | 27242608 |
ECLASS-8.0 | 27242608 |
ECLASS-9.0 | 27242608 |
ECLASS-10.1 | 27242608 |
ECLASS-11.1 | 27242608 |
ECLASS-12.0 | 27242608 |
ETIM-5.0 | EC001604 |
customs tariff number | 85389099 |
GTIN | 4048879422901 |
Packaging unit | 1 |