CUBE20S POWER MODULE
24VDC + 5VDC/2A
Art.No.: | 57131 |
Weight: | 0.085 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Power module
Expansion module
for external voltage supply and internal backplane
Expansion module
for external voltage supply and internal backplane
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Total current max. | 6 A |
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 20,4 V |
Input voltage DC max. | 28,8 V |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output current | 4 A |
Current output backplane bus max. | 2 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 109 mm |
Width | 12,9 mm |
Depth | 76,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 70 °C |
Connection data
Connection types
Connection type 1 | Power |
---|
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 8 |
PIN 1 | n.c. |
PIN 2 | 24 V DC |
PIN 3 | 0 V |
PIN 4 | 24 V DC Sys |
PIN 5 | n.c. |
PIN 6 | 24 V DC |
PIN 7 | 0 V |
PIN 8 | 0 V Sys |
Commercial data
ECLASS-6.0 | 27242610 |
---|---|
ECLASS-6.1 | 27242611 |
ECLASS-7.0 | 27242611 |
ECLASS-8.0 | 27242611 |
ECLASS-9.0 | 27242611 |
ECLASS-10.1 | 27242611 |
ECLASS-11.1 | 27242611 |
ECLASS-12.0 | 27242611 |
ETIM-5.0 | EC001600 |
customs tariff number | 85369010 |
GTIN | 4048879422895 |
Packaging unit | 1 |