CAP FOR D-BOX M12 6-WAY 5-POLE
Pot.-sep. 5m PUR/PVC-JB, 12x0,34+5x0,75
Art.No.: | 4027076 |
Weight: | 1.286 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
for 6-way distribution boxes, 5-pole
PUR/PVC
5.0 m
potentially separated
New Art.-No. 8000-86659-3920500
Plastic housings with good resistance against chemicals and oils.
PUR/PVC
5.0 m
potentially separated
New Art.-No. 8000-86659-3920500
Plastic housings with good resistance against chemicals and oils.
Technical Data
Electrical data | Supply
Total current max. | 8 A |
---|
Mechanical data | Mounting data
Height | 33 mm |
---|---|
Width | 48 mm |
Depth | 68 mm |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | NC S 2 |
PIN 3 | - |
PIN 4 | NO S 1 |
PIN 5 | PE |
Family construction form | M12 |
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | NC S 2 |
PIN 3 | - |
PIN 4 | NO S 1 |
PIN 5 | PE |
Connection types
Connection type 1 | X1-X8 |
---|
Connection type 2
Family construction form | free cable end |
---|---|
Color contact carrier | gray |
No. of poles | 17 |
Family construction form | free cable end |
Color contact carrier | gray |
No. of poles | 17 |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440108 |
ECLASS-11.1 | 27440108 |
ECLASS-12.0 | 27440108 |
ETIM-5.0 | EC002585 |
customs tariff number | 85444290 |
GTIN | 4048879058148 |
Packaging unit | 1 |