IO-Link / analog converter
AI I 4 ... 20mA, M12, straight
Art.No.: | 5000-00501-1110000 |
Alternative product: | |
Weight: | 0.045 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
IO-Link / analog converter
AI I 4 ... 20mA, M12
16Bit, IP65/67, IO-Link V1.1, Class A
AI I 4 ... 20mA, M12
16Bit, IP65/67, IO-Link V1.1, Class A
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Norm operating voltage | EN 61131-2 |
Operating voltage US DC | 24 V |
Current consumption max. | 19 mA |
Electrical data | Input
Parameterizable input averaging filter process data | yes |
---|---|
Current carrying capacity max. | 0,2 A |
Conversion time analog input max. | 5 ms |
Industrial communication | IO-Link
IO-Link process data length input | 2 Bytes |
---|---|
IO-Link revision ID | V1.1 |
IO-Link cycle time min. | 2,3 ms |
IO-Link transmission rate | COM2 (38.4 kbit/s) |
Port Class | A |
Diagnostics
Diagnostic via IO-Link | yes |
---|---|
Diagnostic via LED | yes |
IO-Link events | Device defect, Overcurrent sensor supply, Overtemperature, Overvoltage supply, Undervoltage supply, lower limit, upper limit, Übersteuerung |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Temperature control | yes |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Invers-polarity protection | yes |
Short circuit protection sensor supply | yes |
Resistance to loads with regenerative power | yes |
Over voltage protection | yes |
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Height | 32,3 mm |
---|---|
Width | 77,2 mm |
Depth | 15 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 70 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | AI |
---|---|
Connection type 2 | IO-Link AI |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | + US |
PIN 2 | A + |
PIN 3 | 0 V (Analog US) |
PIN 4 | A - |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | 24 V DC (L +) |
PIN 2 | n.c. |
PIN 3 | 0 V (L -) |
PIN 4 | C / Q / IO-Link |
Commercial data
ECLASS-6.0 | 27242601 |
---|---|
ECLASS-6.1 | 27242602 |
ECLASS-7.0 | 27242602 |
ECLASS-8.0 | 27242602 |
ECLASS-9.0 | 27242602 |
ECLASS-10.1 | 27242602 |
ECLASS-11.1 | 27242602 |
ECLASS-12.0 | 27242602 |
ETIM-5.0 | EC001596 |
customs tariff number | 85437090 |
GTIN | 4048879622226 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator Adapter ----
---- Connection Element ----
---- Torque Wrench ----