Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Illuminated Emergency-stop pushbutton with 2 positive opening contacts  69043
Product may differ from image

Illuminated Emergency-stop pushbutton with 2 positive opening contacts

in a IP65 enclosure

Art.No.: 69043
Weight: 0.195 kg
Country of origin:  DE
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

E-Stop 72 2NC L M12(8)
with M12 connection
8-pole
Emergency-Stop button
2 NC (positively-opening)
LED-Ring can be lit
Certificate
Certificate

Electrical data
Operating voltage AC/DC LED illumination min. 12 V
Operating voltage AC/DC LED illumination max. 30 V
Operating current LED illumination 15 mA @24 V AC/DC
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 250 V
Utilization category DC-13 (EN IEC 60947-5-1) 2 A @ 24 V
Switching current (AC-15) 30 A
Switching current (DC-13) 2,2 A
Device protection
Condition lifetime load-dependent, temperature dependent
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Electrical lifetime 1000000 Cycles
Device protection | Mechanical
Mechanical endurance 1000000 Cycles
Operating life B10d 250000 Cycles
Mechanical data
Bounce time max. 9 ms
Mechanical data | Material data
Material contact AgNi
Mechanical data | Mounting data
Mounting method screwed
Height 103 mm
Width 72 mm
Depth 91 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Technical Data | Reliability
Lambda normally closed contact 20 %

Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 8
PIN 1 NC 1
PIN 2 NC 1
PIN 3 NC 2
PIN 4 NC 2
PIN 7 X 2 -
PIN 8 X 1 +

ECLASS-6.0 27371244
ECLASS-6.1 27371244
ECLASS-7.0 27371244
ECLASS-8.0 27371244
ECLASS-9.0 27371244
ECLASS-10.1 27371244
ECLASS-11.1 27371244
ECLASS-12.0 27371244
ETIM-5.0 EC002034
customs tariff number 85365080
GTIN 4048879594813
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 69043_dxf_x_a.zip (A)
  • Construction files: P8 69043_p8_2_31.zip (31)
  • Construction files: STP 69043_stp_x_a.zip (A)
  • Document: Installation guide 69040_ina_2_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 69043_05-03.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 69043_05-03.22_ce_z_c.pdf (C)
  • Information: Safety Codes 3000-33113-3020005_TB9_x_22.zip (22)

---- Sensor-Actuator Adapter ----
* Shipping and Local Tax charges may apply