M12 MALE 0° CODING PLUG JUMPER 1-4
Art.No.: | 7000-13483-0000000 |
Weight: | 0.009 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Terminating plug
Male M12
4-pole (bridged)
Male M12
4-pole (bridged)
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Family construction form | M12 |
Coding | A |
No. of poles | 4 |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Tightening torque | 0,6 Nm |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Conformity
Product standard | DIN EN 61076-2-101 (M12) |
---|
Commercial data
ECLASS-6.0 | 23111190 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440390 |
ECLASS-8.0 | 27440190 |
ECLASS-9.0 | 27440190 |
ECLASS-10.1 | 27440190 |
ECLASS-11.1 | 27440190 |
ECLASS-12.0 | 27440190 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879714303 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----