M8 female 0° A-cod. screw terminal
4-pol., 0,14 - 0.5mm², 4 - 5,5mm, shielded
Art.No.: | 7000-08671-0000000 |
Weight: | 0.053 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Female straight
M8, 4-pole
shielded
Screw terminals
Connection cross section: 0.14...0.5 mm²
M8, 4-pole
shielded
Screw terminals
Connection cross section: 0.14...0.5 mm²
Technical Data
Side 1
Coating contact | gold plated |
---|---|
Family construction form | M8 |
Material contact | Bronze |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Current operating per contact max. | 4 A |
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,5 mm² |
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M8 x 1 |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Overvoltage category (EN 60664-1) | III |
Overvoltage category (EN 60950-1) | III |
Mechanical data | Material data
Coating locking | nickel plated |
---|---|
Locking material | Brass |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 4 mm |
Clamping range max. | 5,5 mm |
Height | 49 mm |
Width | 14 mm |
Depth | 14 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879224468 |
Packaging unit | 1 |
Accessories
---- Side Cutter ----
---- Cable Stripper ----
---- Crimping Tool ----
---- Wire Stripper Pliers ----
---- Cable Cutter ----
---- Cable Shear ----