MASI00 I/O MODULE
4 digital inputs, 4 digital outputs
Art.No.: | 55701 |
Weight: | 0.054 kg |
Country of origin: | DE |
US
not available
EU
not available
Description
Digital inputs/outputs
DI4/DO4 - 0.2 A (AB)
IP00
DI4/DO4 - 0.2 A (AB)
IP00
Technical Data
Electrical data | Supply
Bus voltage AS-Interface DC min. | 26,5 V |
---|---|
Bus voltage AS-Interface DC max. | 31,6 V |
Current consumption AS-i port max. | 250 mA |
Current consumption max. | 200 mA |
Total current max. | 0,2 A |
Electrical data | Input
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Type input | for standard switches |
Current carrying capacity max. | 0,2 A |
Electrical data | Output
Switch off time in case of short circuit | 50 ms |
---|---|
Overload resistant | yes |
Short-circuit protected | yes |
Output current per pin max. | 0,2 A |
Industrial communication | Bus data
Address setting type | Plug-in terminal |
---|
Industrial communication | AS-Interface
Profile (IO.ID.ID2) | S-7.A.7 |
---|
Diagnostics
Diagnostic | No voltage |
---|---|
Diagnostic via LED | per module |
LED display | Ethernet connection/data traffic |
Installation
Connection cross section min. | 0,2 mm² |
---|---|
Connection cross section max. | 2,5 mm² |
Installation | Connection
Connection | Screw plug-in terminals |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP00 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 43 mm |
Width | 15 mm |
Depth | 81 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 70 °C |
Connection data
Connection types
Connection type 1 | Asi Bus |
---|---|
Connection type 2 | I / O |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | male |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | A + |
PIN 2 | A - |
Connection type 2
Connection | Plug-in terminals RK |
---|---|
Family construction form | terminal |
Gender | male |
Color contact carrier | black |
No. of poles | 10 |
PIN 1 | 0 V |
PIN 2 | U + |
PIN 3 | O 0 |
PIN 4 | I 0 |
PIN 5 | O 1 |
PIN 6 | I 1 |
PIN 7 | O 2 |
PIN 8 | I 2 |
PIN 9 | O 3 |
PIN 10 | I 3 |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389091 |
GTIN | 4048879050043 |
Packaging unit | 1 |
Accessories
---- Connection Cable ----