MASI68 AI4 RTD E 4XM12
Art.No.: | 56442 |
Weight: | 0.176 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
AI4 - (E) RTD
4× M12
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
4× M12
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Electrical data | Supply
Bus voltage AS-Interface DC min. | 26,5 V |
---|---|
Bus voltage AS-Interface DC max. | 31,6 V |
Current consumption AS-i port max. | 100 mA |
Electrical data | Input
Input current | 1,25 mA |
---|---|
Sensor type | Pt100 |
Industrial communication | Bus data
Address setting type | M12 connection and programming device, Master |
---|
Industrial communication | AS-Interface
Profile (IO.ID.ID2) | S-7.3.E |
---|
Diagnostics
Actuator warning | no |
---|---|
Diagnostic | No voltage |
Diagnostic via LED | per module |
LED display | Ethernet connection/data traffic |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP68 |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Height | 151 mm |
Width | 30 mm |
Depth | 34,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | 0-3 |
---|---|
Connection type 2 | Bus In |
Connection type 3 | Bus Out |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | CH + |
PIN 2 | CH S + |
PIN 3 | CH - |
PIN 4 | CH S - |
PIN 5 | n.c. |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | AS-i + |
PIN 2 | 0 V |
PIN 3 | AS-i - |
PIN 4 | 24 V DC |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | AS-i + |
PIN 2 | 0 V |
PIN 3 | AS-i - |
PIN 4 | 24 V DC |
PIN 5 | n.c. |
Commercial data
ECLASS-6.0 | 27242601 |
---|---|
ECLASS-6.1 | 27242601 |
ECLASS-7.0 | 27242601 |
ECLASS-8.0 | 27242601 |
ECLASS-9.0 | 27242601 |
ECLASS-10.1 | 27242601 |
ECLASS-11.1 | 27242601 |
ECLASS-12.0 | 27242601 |
ETIM-5.0 | EC001596 |
customs tariff number | 85176200 |
GTIN | 4048879321280 |
Packaging unit | 1 |
Accessories
---- Plug with Thread ----
---- Passive Sensor-Actuator Distributor without homerun cable ----
---- Data Line ----