MB CAP ULTRA BUFFER MODULE
IN: 12/24VDC OUT:12/24VDC/10A for max.1A/380S
Art.No.: | 85467 |
Alternative product: | |
Weight: | 2.1 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 10 A
38 s (10 A); 380 s (1 A)
OUTPUT: max. 10 A
38 s (10 A); 380 s (1 A)
Technical Data
Electrical data
Security level | SELV/PELV |
---|
Electrical data | Input
Max. inrush current duration | 2 ms |
---|---|
Input voltage 1 DC | 12 V |
Input voltage 1 DC min. | 11,9 V |
Input voltage 1 DC max. | 15 V |
Input voltage 2 DC | 24 V |
Input voltage 2 DC min. | 23,9 V |
Input voltage 2 DC max. | 27 V |
Current input AC | 10 A |
Max. inrush current | 35 A |
Charging time min. | 100 s |
Charging time max. | 210 s |
Efficiency | 90 % |
Electrical data | Output
Output voltage 1 DC | 11,3 V |
---|---|
Output voltage 2 DC | 23,3 V |
Output voltage adjustable | yes |
Output current max. | 10 A |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Tragschiene TH35-7.5/TH35-15, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 60 °C |
Conformity
Product standard | EN 60950, EN 50178 |
---|
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040705 |
ECLASS-10.1 | 27040705 |
ECLASS-11.1 | 27040705 |
ECLASS-12.0 | 27040705 |
ETIM-5.0 | EC002584 |
customs tariff number | 85322900 |
GTIN | 4048879079785 |
Packaging unit | 1 |
Accessories
---- Electronic circuit breaker ----
---- Current Supply ----