MIRO 6.2 OPTO-COUPLER MODULE
IN: 125 VAC - OUT: 110 VDC / 0.5A
Art.No.: | 526107 |
Weight: | 0.038 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Transistor 0.5 A
Spring clamp terminals
Spring clamp terminals
Technical Data
Electrical data | Input
Input voltage AC | 125 V |
---|---|
Input voltage AC min. | 24 V |
Input voltage AC max. | 156 V |
Input voltage OFF AC min. | 0 V |
Input voltage OFF AC max. | 4,5 V |
Input voltage OFF DC min. | 0 V |
Input voltage OFF DC max. | 5 V |
Input voltage DC | 110 V |
Input voltage DC min. | 24 V |
Input voltage DC max. | 137 V |
Input current min. | 1,1 mA |
Input current max. | 5 mA |
Electrical data | Output
Output current min. | 0,001 A |
---|---|
Output current max. | 0,5 A |
Quiescent current OFF max. | 0,02 mA |
Switching frequency max. | 2,5 Hz |
Switching voltage DC | 110 V |
Diagnostics
Status indication LED | yellow |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Insulation test voltage input - output | 4 kV |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 78 mm |
Width | 6,2 mm |
Depth | 65 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Derating from | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Commercial data
ECLASS-6.0 | 27371601 |
---|---|
ECLASS-6.1 | 27371604 |
ECLASS-7.0 | 27371604 |
ECLASS-8.0 | 27371604 |
ECLASS-9.0 | 27371604 |
ECLASS-10.1 | 27371604 |
ECLASS-11.1 | 27371604 |
ECLASS-12.0 | 27371604 |
ETIM-5.0 | EC001504 |
customs tariff number | 85414900 |
GTIN | 4048879024327 |
Packaging unit | 1 |